[2009.12.14 16:14:19] [0000m.02s.014ms] [0] WELCOME
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] iCDB Server ver.1.007, HvQ8kKCvhuzsBu5CD2LCWg, build:369282 created 2009-09-30 07:43:26, sources stamp:HvQ8kKCvhuzsBu5CD2LCWg
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] Copyright 2009 Mentor Graphics Corporation. All Rights Reserved.
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] Base flow version [2007.7]
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] GBS Install Id [11935], Flow Id [PADS9.0.2], Full Flow Name[PADS9.0.2], Exact Access Date[Aug 1 2009]
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] Machine [BILLP-LT]  User [bill]  PID [1956]
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] Operating system [Microsoft Windows XP Professional Service Pack 3 (build 2600)]
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] Current working dir [C:\Perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\Old\EM35X_MASTER\EM35X_MASTER]
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] PATH [C:\MentorGraphics\9.0.2PADS\SDD_HOME\wv\win32\bin;C:\MentorGraphics\9.0.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.0.2PADS\SDD_HOME\common\win32\lib;C:\WINDOWS\system32;C:\WINDOWS;C:\WINDOWS\System32\Wbem;c:\Program Files\ActivIdentity\ActivClient\;c:\Program Files\Hewlett-Packard\IAM\bin;C:\Program Files\ATI Technologies\Fire GL 3D Studio Max;C:\Program Files\ATI Technologies\ATI.ACE\Core-Static;C:\Program Files\Perforce;C:\MENTOR~1\LICENS~1;C:/MentorGraphics/9.0.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.0.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.0.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.0.2PADS\MGC_HOME.ixn\lib;]
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] WDIR [C:\PADS Projects\iCDB]
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] SDD_HOME [C:\MentorGraphics\9.0.2PADS\SDD_HOME]
[2009.12.14 16:14:19] [0000m.02s.014ms] [1] SDD_PLATFORM [win32]
[2009.12.14 16:14:19] [0000m.02s.014ms] [0] Upgrading constraint definitions from version [ce_ee.cns=7.6.4]
[2009.12.14 16:14:19] [0000m.02s.279ms] [1] CORE: Upgrade snapshot DxD completed successfully.
[2009.12.14 16:14:19] [0000m.02s.295ms] [1] CORE: Upgrade snapshot clipboard_bill completed successfully.
[2009.12.14 16:14:19] [0000m.02s.310ms] [1] CORE: Upgrade snapshot __save_point_EM35X_REFERENCE_DESIGN.13_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.326ms] [1] CORE: Upgrade snapshot __save_point_EM35X_MASTER_REFERENCE_DESIGN.10_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.326ms] [1] CORE: Upgrade snapshot __save_point_EM35X_MASTER_REFERENCE_DESIGN.9_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.342ms] [1] CORE: Upgrade snapshot __save_point_EM35X_MASTER_REFERENCE_DESIGN.8_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.357ms] [1] CORE: Upgrade snapshot __save_point_EM35X_MASTER_REFERENCE_DESIGN.7_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.357ms] [1] CORE: Upgrade snapshot __save_point_EM35X_REFERENCE_DESIGN.12_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.373ms] [1] CORE: Upgrade snapshot __save_point_EM35X_REFERENCE_DESIGN.1_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.388ms] [1] CORE: Upgrade snapshot __save_point_EM35X_REFERENCE_DESIGN.8_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.388ms] [1] CORE: Upgrade snapshot __save_point_EM35X_REFERENCE_DESIGN.7_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.404ms] [1] CORE: Upgrade snapshot __save_point_EM35X_REFERENCE_DESIGN.3_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.404ms] [1] CORE: Upgrade snapshot __save_point_EM35X_REFERENCE_DESIGN.2_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.420ms] [1] CORE: Upgrade snapshot __save_point_EM35X_REFERENCE_DESIGN.4_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.420ms] [1] CORE: Upgrade snapshot __save_point_EM35X_REFERENCE_DESIGN.5_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.435ms] [1] CORE: Upgrade snapshot __save_point_EM35X_REFERENCE_DESIGN.6_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.435ms] [1] CORE: Upgrade snapshot __save_point_EM35X REFERENCE DESIGN.15_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.451ms] [1] CORE: Upgrade snapshot __save_point_EM35X REFERENCE DESIGN.16_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.451ms] [1] CORE: Upgrade snapshot __save_point_EM35X REFERENCE DESIGN.17_288230406216482818 completed successfully.
[2009.12.14 16:14:19] [0000m.02s.513ms] [0] Constraint definitions upgraded to version [ce_ee.cns=7.7.1]
[2009.12.14 16:14:19] [0000m.02s.576ms] [0] DONE
